KAR GGN08D04-RJ45-ET-01000-A
Cabos de comunicação
ID 1505303
Communication cable suitable for torsion-resistant M8 connector, straight – to RJ45 connector, straight, Plug-in connection size: M8
- Number of wires: 4
- Cable length: 10 m
Technical details
| Cable length [m] | 10.0 |
|---|---|
| Number of wires | 4.0 |