arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP plus 250

KSP plus 250

Pneumatic clamping force block centrically and clamping against fixed jaws

ID 405500

Pneumatic clamping force block in standard version

Discontinuation information:
  • End-of-sales date: 2023-12-31
  • Replaced by: 1409281
Product features:
  • Centric clamping
  • Standard stroke
  • Standard version
Technical data:
  • Dimensions: 250 x 250 x 98,2 mm
  • Max. clamping force: 55 kN
  • Stroke per jaw: 5 mm
  • Max. jaw height: 150 mm
  • Repeat accuracy: 0.03 mm
  • Max. operating pressure: 6 bar
  • Weight: 32 kg
Stroke per jaw [mm] 5.0
Clamping force [kN] 55.0
Max. pressure [bar] 6.0
Repeat accuracy of vise [mm] 0.03
Max. jaw height [mm] 150.0
Air consumption per double stroke at 6 bar [cm³] 10600.0
Closing/opening time [s] 1.0
Weight [kg] 32.0

Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual