SGBB-B 80-40-28
Blockbacken
ID 1349856
System jaws, standard
Product features:
Product features:
- Monoblock jaw, movable
- Interface 1: W-80-1
- Suitable for: KSC-F 80, KSC-D 80
- Dimensions: 80 x 40 x 28 mm
- Weight: 0.7 kg
Información técnica
| Width [mm] | 80.0 |
|---|---|
| Depth [mm] | 40.0 |
| Height [mm] | 28.0 |
| Bundle | piece |
| Weight [kg] | 0.7 |
Scope of delivery
System jaw, fastening screws