arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VAT3-DR 400

VAT3-DR 400

VERO-S tombstones

ID 1334351

Tombstone without clamping vises

Product features:
  • Triangle tombstone with VERO-S quick-change pallet system for horizontal centers.
  • Per side (3) 3x NSE-T3 138 in the gauge 200 mm
  • Actuation of the modules by series using a quick coupling
  • Central turbo function via a quick coupling
Technical data clamping tower:
  • Base Plate: 400 x 400 mm
  • Tower dimensions: 270 x 713 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 183.4 kg
Technical data clamping device:
  • Clamping Devices: NSE-T3 138
  • Dimensions: Ø138 x Ø110 x 60 mm
  • Pull-down force: 7 kN
  • Pull-down force with turbo: 24 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation pressure: 6 bar
Pallet size 400 x 400 mm
Weight [kg] 183.4

Scope of delivery
Tombstone, cover, shipping screws, operating manual; without clamping pins, without locking coupling