ROTA THW3
带卡爪快换系统的动力卡盘
Sealed 3-jaw power lathe chuck for standard-stroke cylinders. Up to 20 times longer maintenance intervals are achieved due to the patented sealing concept.
Description
Advantages – Your benefits
- Sealed power lathe chuck
For significantly longer maintenance intervals - Permanent grease lubrication
For consistently high clamping forces - Convenient jaw quick-change system
Minimizing set-up times and costs - Large through-hole
Machining all standard pipe diameters - High degree of efficiency of the ring piston system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Modular center sleeve system
Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves - Straight serrated base jaws GBK
Compatible to ROTA THW plus, ROTA-G and system “R“ (Reishauer) - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Completely sealed jaw quick-change chuck with permanent lubrication for constantly high clamping forces
Consistent clamping forces, minimal maintenance costs and high energy efficiency, all of this in a power lathe chuck with a jaw quick-change system – that's exactly what the new ROTA THW3 promises. A patented sealing system on the pushing jaws as well as on the release mechanism prevents grease from being rinsed out resulting in a gradual loss of clamping force. In addition, the seal prevents fine chips or dirt from penetrating into the chuck body, making this chuck more broadly applicable. - The integrated jaw quick-change system as well as the modular exchangeable center sleeve system enable the user to quickly and easily adapt the chuck to new clamping tasks. This boosts productivity considerably, especially for small lot sizes. The existing jaws of the predecessor ROTA THW plus, as well as the ROTA THW can be used 1:1 in the new generation.