arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
ROTA NCK plus 165-45 A5-SV60°

ROTA NCK plus 165-45 A5-SV60°

3-klauwplaat met doorgaand gat

IDnr. 807216

Standard power lathe chucks with through-hole

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 45 mm
  • Spindle holder: ISO 702-1 Nr. 5
  • Jaw interface: 1/16" x 90° Nut 14H7
Technical data:
  • Stroke per jaw: 2.75 mm
  • Piston stroke: 12 mm
  • Max. clamping force: 57 kN
  • Max. actuating force: 22 kN
  • Max. rotational speed: 6000 1/min
  • Weight: 13 kg
Type de broche ISO 702-1
Taille de broche Nr. 5
Denture 1/16" x 90°
Vitesse de rotation max. [1/min] 6000.0
Force de serrage max. [kN] 57.0
Force d'actionnement max. [kN] 22.0
Course/mors [mm] 2.75
Course du piston (H) [mm] 12.0
Moment d'inertie [kgm²] 0.051
Poids [kg] 13.0