arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVB 70-47 图片仅供参考

PVB 70-47

标准磁力夹持技术的附件

ID 422994

Accessories for standard magnetic clamping technology

Product features:
  • Flexible pole extensions PVB 70
  • With through-bore and M10 screw.
  • Technology: Square pole
  • Compensation stroke 7 mm.
Technical data:
  • Dimensions: 75 x 70 x 47 mm
  • Compensation stroke: 7 mm
  • For pole size: 70 x 70 mm
Length [mm] 75.0
Width [mm] 70.0
Height [mm] 47.0
Min. height [mm] 43.0
Max. height [mm] 50.0
Compensation stroke [mm] 7.0

Scope of delivery
Pole extension, fastening screw