SGVS-F 100-80-125
VS jaws
ID 430143
System jaws, standard
Product features:
Product features:
- VS jaw high, fixed
- For mounting of various jaws with stepped grip jaw 5 mm
- Interface 1: W-100-1
- Suitable for: KSG 100
- Dimensions: 100 x 80 x 125 mm
- Weight: 3.9 kg
Technical details
| Largeur [mm] | 100.0 |
|---|---|
| Profondeur [mm] | 80.0 |
| Hauteur [mm] | 125.0 |
| Offre groupée | Pièce |
| Poids [kg] | 3.9 |
Etendue de la livraison
Mors du système, mors rapporté, vis de fixation