PLG 50-XXX-2-ASY
- Slag per klem: 400 mm
- Sluitkracht: 4750 N
- Openingskracht: 5100 N
- Max. omgevingstemperatuur: 90 °C
Technische gegevens
| Versie met vingers | long |
|---|---|
| Synchronisatie | Asynchroon |
| Min. slag per klauw [mm] | 100.0 |
| Max. slag per klauw [mm] | 400.0 |
| Sluitkracht [N] | 4750.0 |
| Openingskracht [N] | 5100.0 |
| Gewicht* [kg] | 58.04 |
| Extra massa per 1 mm slag** [kg] | 0.079 |
| Aanbevolen gewicht werkstuk [kg] | 23.75 |
| Min. werkdruk [bar] | 2.0 |
| Max. werkdruk [bar] | 6.0 |
| Nominale werkdruk [bar] | 6.0 |
| Sluitingstijd [s] | 1.0 |
| Openingstijd [s] | 1.3 |
| Max. toegelaten vingerlengte [mm] | 800.0 |
| Max. toegestaan gewicht per vinger [kg] | 25.0 |
| IP-beschermklasse | 30 |
| Min. omgevingstemperatuur [°C] | 5.0 |
| Max. omgevingstemperatuur [°C] | 90.0 |
| Rondloopnauwkeurigheid [mm] | 0.03 |
| Moment Mx max. [Nm] | 357.0 |
| Moment My max. [Nm] | 1300.0 |
| Moment Mz max. [Nm] | 500.0 |
| Houdkracht positieklemming [N] | 4200.0 |
| max. axiale kracht Fz max. [N] | 5000.0 |
*voor de getoonde basisvariant met 100 mm slag per klauw zonder extra opties
**voor de basisvariant zonder extra opties
voor de variant met positieklemming
Max. loads
Maximum permitted finger projection
Grijpkracht, grijpen van buitendiameter
Uchopovací síla, uchopení zevnitř
Momentové zatížení
Verze prstů: krátká délka prstů
Verze prstů: dlouhá délka prstů
Max. loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may occur in addition to the moment generated by the gripping force itself. Please also refer to the diagram for the moment loads.
Maximum permitted finger projection
Grijpkracht, grijpen van buitendiameter
- X-as:
- Vingerlengte
- Y-as:
- Grijpkracht
Uchopovací síla, uchopení zevnitř
- X-as:
- Délka prstu
- Y-as:
- Uchopovací síla
Momentové zatížení
Verze prstů: krátká délka prstů
Lmax je ekvivalent maximální přípustné délky prstu, viz tabulka technických údajů.
- green
- Přípustný rozsah
- grey
- Nepřípustný rozsah
Verze prstů: dlouhá délka prstů
Lmax je ekvivalent maximální přípustné délky prstu, viz tabulka technických údajů.
- green
- Permitted range
- grey
- Inadmissible range
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
How to get to the online configurator
The configurator can be accessed via the SCHUNK website or via https://schunk.com/us/en/konfigurator-plg available directly.
Holding force position clamping
describes the sum of the clamping force on the piston rods of the two installed clamping elements.
Housing material
Aluminum alloy
Base jaw material
hard-anodized, high strength aluminum
Warranty
12 months
Scope of delivery
Centering sleeves for finger mounting, mounting material for gripper mounting for variants with AKO EN ISO..., assembly instructions (operating manual with declaration of incorporation available online).