KEH P01 460V/60Hz
Acessórios para tecnologia de fixação magnética padrão
ID 422353
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 460 V/60 Hz
- Single-channel version
- With 8 step holding force regulation
- Suitable for: MSC magnetic chucks
- Number of channels: 1
- Voltage: 460 V
- Frequency: 60 Hz
Technical details
| Netzspannung [V] | 460.0 |
|---|---|
| Frequenz [Hz] | 60.0 |
| Anzahl Kanäle | 1.0 |
Lieferumfang
Steuereinheit, Handfernbedienung, Betriebsanleitung