TENDO EC SCAPTO C4 Ø1/2"x65
Hydraulische expansie-gereedschapshouder
IDnr. 206834
Dit product is uit productie genomen en niet langer verkrijgbaar.
TENDO EC SCAPTO C4 Ø1/2"x65, Gereedschapshouders
- Hydraulische expansie-gereedschapshouder
- Reeksen: TENDO E compact
- Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C4
- Klemdiameter: 1/2"
- Uitstekende lengte: 65 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 120 Nm
Technische gegevens
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SCHUNK CAPTO C4 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 1/2" |
| D2 [mm] | 39.5 |
| D6 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 65 mm / 2.6" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 44.0 |
| G | M8x1 |
| Min. torque [Nm] | 120.0 |
| Weight [kg] | 0.65 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request