TENDO P SCAPTO C5 Ø6x70
Hydraulische expansie-gereedschapshouder
ID 201841
TENDO P SCAPTO C5 Ø6x70, Gereedschapshouders
- Hydraulische expansie-gereedschapshouder
- Reeksen: TENDO Platinum
- Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C5
- Klemdiameter: 6 mm
- Uitstekende lengte: 70 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 16 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | SCHUNK CAPTO C5 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 26.0 |
| D6 [mm] | 22.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 30.0 |
| G | M5 |
| Min. torque [Nm] | 16.0 |
| Weight [kg] | 0.8 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request