Palettes de serrage vides pour NSE mini
Palettes de serrage sans moyen de serrage
Palettes de serrage vides pour installation sur les stations de bridage VERO-S pour une conception personnalisée avec des moyens de serrage.
描述
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - Low height design
Expands your machine's workspace - All pneumatic modules can be operated at a system pressure of 6 bar
Additional pressure intensifiers are not required - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Patented dual stroke system for highest pull-down forces
Therefore extremely rigid clamping without vibrations - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - Corrosion-free stainless steel design
Long life time and maximum process reliability - Turbo integrated by default
Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
Options and special information
- Empty clamping pallets from SCHUNK are used for customized rework and for applying customized clamping solutions. These are available as blank clamping pallets. With these clamping pallets customized clamping solutions and devices can be exchanged on and off in a very short time.