arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ISST-SMPL 300x200x3 SFM

ISST-SMPL 300x200x3 SFM

Accessories for standard vacuum clamping technology

ID 1487785

Accessories for standard vacuum clamping technology

Product features:
  • Support plate
  • For machining workpieces with the FlexMat.
  • Without closing magnets
  • Suitable for SMPL 300 x 200 x 28
Technical data:
  • Dimensions: 300 x 200 x 3 mm
  • Weight: 1.4 kg
Length [mm] 300.0
Width [mm] 200.0
Height [mm] 3.0
Weight [kg] 1.4

标配范围
支撑板、捻缝条(胶合)、沉头螺钉