arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Achthoekige spantorens

Achthoekige spantorens

Achthoekige spantorens
Spantorens om kleminrichtingen langs vier tot acht zijden te monteren.

Advantages – Your benefits

  • Stable hollow body design
    High rigidity and excellent vibration damping
  • Finely milled clamping surfaces
    Exact position of workpieces and clamping vises
  • Rectangularity to base plate of 0.01 mm to 200 mm
    High base accuracy, no additional surface grinding of tombstone necessary
  • Clamping surfaces blank or with bore hole grid
    For reworking by the customer or direct adaptation of SCHUNK clamping devices
  • Standardized pallet sizes
    Suitable for all common machining plates 400 x 400 mm and 500 x 500 mm
  • Two interfaces integrated as standard for positioning on the machine table
    Quick and easy adaptation to machine tools according to DIN 55 201 and JIS 6337-1980

Options and special information

  • Tombstones without clamping devices
    SCHUNK octagonal tombstones offer the fastening of clamping devices from four to eight sides. Due to their shape, they enable an optimal accessibility for the machine spindle. Due to the stable hollow body construction, they have a high degree of rigidity as well as good vibration damping. These tombstones are available with rough clamping surfaces and a reduced bore grid especially for SCHUNK clamping devices.