LM
Asse lineare universale
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Asse lineare con azionamento pneumatico e guide a cuscinetti volventi incrociati precaricati senza gioco in guide prisma
Description
Advantages – Your benefits
- Closed slide construction
for high rigidity - Shock absorbers and proximity switches integrated in the projecting surfaces
for vibration-free movements and end position monitoring - Compact dimensions
for minimum interfering contours of the entire system - Pretensioned junction rollers
That means absolutely scope-free - High basic load ratings
in all load directions - Several intermediate positions possible
for maximum flexibility in applications - Standardized mounting bores
for numerous combinations with other components from the modular system - Rod lock by means of clamping cartridge
for safety in case of emergency stops
Options and special information
- Version rod lock
prevents the structure from falling in the event of a sudden loss of energy. This module can be combined as standard with many elements from the modular system. We can assist you with questions. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.