FPS-S 13
Flexible position sensor
ID 301705
Flexible position sensor FPS
- Number of switching points: 5
- Rectangle sensor
- Width: 13 mm
- Height: 5 mm
- Cable length: 30 cm
- Electrical connection: M8
技术细节
| Cable diameter [mm] | 3.5 |
|---|---|
| Cable length [cm] | 30.0 |
| Connection of FPS on processor side | M8 |
| Number of switching points | 5 |
| Weight [kg] | 0.01 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 70.0 |
| Protection class IP (sensor, plugged) | 67 |
| Min. bending radius (dynamic) [mm] | 35.0 |
| Min. bending radius (static) [mm] | 17.5 |