EGM-B-L-30-1x2
ID 306373
마그네틱 그리퍼 EGM, 전동식
- 자석 종류: 양극
- 폴 형태: 직사각
- 폴 너비: 30 mm
- 폴의 수, 폴 배치: 1 x 2
- 통신 인터페이스: 디지털 I/O
- 전원공급장치: 400 V AC
- 최대 총 전류: 32 A
- 기둥 수: 2
- 자석 부분: 36 cm²
- 마그네틱 회로: 3.1 A
- 최대 주위 온도: 50 °C
기술 세부 정보
| Weight [kg] | 6.5 |
|---|---|
| Number of poles | 2.0 |
| Magnet area [cm²] | 36.0 |
| Minimum workpiece thickness [mm] | 8.0 |
| Payload for horizontal magnet surface [kg] | 60.0 |
| Payload for vertical magnet surface [kg] | 20.0 |
| Max. activations/minute [1/min] | 15.0 |
| Module temperature increasement in case of 5 activations/minute [°C] | 15.0 |
| Module temperature increasement in case of 15 activations/minute [°C] | 35.0 |
| IP protection class | 52 |
| Current consumption upon activation/deactivation [A] | 3.1 |
| Length X [mm] | 190.0 |
| Width Y [mm] | 75.0 |
| Height Z [mm] | 61.0 |
| Magnet controller type | ECG 02 |
| Nominal voltage [V AC] | 400.0 |
| Max. current [A] | 32.0 |
| Max. number of modules per controller | 24.0 |
Dimensions
Dimensions
Operating principle
Magnetization of permanent magnets
Housing material
Steel
Base jaw material
Steel
Actuation
Electrical current pulse for activation and deactivation of the system
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Accessory kit with centering sleeves