PFH-mini
Pinza de carrera larga
Pinza paralela de 2 garras con carrera de mordaza larga para piezas grandes y/o una amplia gama de piezas
Denominación
Advantages – Your benefits
- Robust sliding guide
for the precise handling of different workpieces - High maximum moments possible
suitable for using long gripper fingers - Double piston rack and pinion principle
for centric clamping - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Gripper with guide cover
against heavy contamination - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.