arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø3/8 Illustration similar

CC ER 16 P Ø3/8"

ER precision collet chucks

Ident.-Nr. 1403899

Auf Lager
CC ER 16 P Ø3/8", ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø3/8"
  • Diameter: 3/8"
  • Length L1: 27.5 mm
  • Run-out accuracy: ≤ 0.002 mm
사용 대상 ER 16
클램핑 지름용 Ø3/8"
D1 min. [mm] 8.525
D1 max. [mm] 9.525
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
중량 [kg] 0.017
ER 콜렛 표준 DIN ISO 15488-B