arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFRS-V-A1-050 315 x 315 Illustrazione simile

MFRS-V-A1-050 315 x 315

Mandrini magnetici con tecnica dei poli quadri

ID 1301672

In stock
Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Square pole
  • Magnet type: ALNiCO + Neodym
  • With patented status display on the magnetic chuck for display of clamping state (red/green)
  • Without low residual magnetism cycle
  • Bottom 2-way VERO-S interface
Technical data:
  • Dimensions: 315 x 315 x 66 mm
  • Pole size: 50 x 50 mm
  • Number of poles: 16 (pole thread M8)
  • Max. holding force per pole: 3.93 kN
  • Max. total holding force: 62.8 kN
  • Max. working temperature: 80 °C
  • Weight: 50 kg
Electrical connection:
  • Fast connection with cover plate
  • Position quick connection: A (standard position)
  • Number of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
L [mm] 315.0
B [mm] 315.0
H [mm] 66.0
Forza di serraggio max. [kN] 63.0
Numero di poli 16.0
Connessione 4-PIN
Numero di canali 1.0
Tensione di alimentazione 400 V / 460 V
Spessore minimo pezzo [mm] 8.0
Peso [kg] 50.0

Lieferumfang
Magnetspannplatte mit VERO-S Schnittstelle, Betriebsanleitung, CE-Konformitätserklärung; ohne Steuereinheit, ohne Polverlängerungen, ohne Spannbolzen