CPB 160-K
ID 1595224
- Détecteur de verrouillage: préparé
- Nombre de passages de fluide: 8
- Force Fz max.: 17000 N
Détails techniques
| Détecteur de verrouillage | préparé |
|---|---|
| Force de verrouillage [N] | 17000.0 |
| Force du ressort (piston de commande) [N] | 4000.0 |
| Répétabilité [mm] | 0.015 |
| Poids [kg] | 7.16 |
| Distance max. au moment du verrouillage [mm] | 1.5 |
| Nombre de passages pneumatiques | 8x G3/8" |
| Verrouillage/déverrouillage connexion principale | G3/8" |
| Décalage d'axe XY max. autorisé [mm] | ± 2 |
| Décalage angulaire max. autorisé XY [°] | ± 1 |
| Décalage angulaire max. autorisé Z [°] | ± 2 |
| Raccordement côté robot | ISO 9409-1-160-6-M10 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Pression d'utilisation min. [bar] | 4.5 |
| Pression d'utilisation maximale [bar] | 7.0 |
| Pression d'utilisation nominale [bar] | 6.0 |
| Schéma de vissage | 3 x B / 3 x J |
| Temps d'ouverture [s] | 0.5 |
| Temps de fermeture [s] | 0.5 |
| Déverrouiller le volume du cylindre [cm³] | 135.7 |
| Bloquer le volume du cylindre [cm³] | 140.6 |
| Volume du cylindre par course double [cm³] | 276.3 |
| Débit à 6 bar (par passage d'alimentation) | 1.400 l/min (G3/8") |
| Moment dynamique max. Mx [Nm] | 3000.0 |
| Moment dynamique max. My [Nm] | 3000.0 |
| Moment dynamique max. Mz [Nm] | 1500.0 |
| Moment statique max. Mx [Nm] | 6000.0 |
| Moment statique max. My [Nm] | 6000.0 |
| Moment statique max Mz [Nm] | 3000.0 |
| Force Fx max. [N] | 1500.0 |
| Force Fy max. [N] | 15000.0 |
| Force Fz max. [N] | 17000.0 |
| Force Fx max. dynamique [N] | 6000.0 |
| Force Fy max. dynamique [N] | 6000.0 |
| Force Fz dynamique max. [N] | 11500.0 |
Max. loads
Load chart
Max. loads
This is the sum of all static loads that are permitted to act on the tool changer.
Load chart
- Axe X:
- Lever arm
- Axe Y:
- Load capacity
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Minimum pressure
The minimum pressure is the required minimum pressure to lock the system. This pressure must be continuously present during operation.
Self-retaining
The automatic tool changer has a self-retaining feature that prevents the tool from falling off in case of the pressure drop.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
piston-actuated clamping slides with integrated spring (to support the locked position)
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy The functional components are made of hardened corrosion free steel.
Warranty
24 months
Service life characteristics
on request