arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC Set ER 40 Illustration similar

CC Set ER 40

ER set of collets

ID 280225

In stock
CC Set ER 40, ER set of collets
  • DIN ISO 15488-B (ER/ESX)
  • Number of ER collets: 23
  • For clamping diameter: Ø4 - 26
  • Run-out accuracy: ≤ 0,005 mm
사용 대상 ER 40
클램핑 지름용 Ø4 - 26
D1 min. [mm] 4.0
D1 max. [mm] 26.0
중량 [kg] 6.88
ER 콜릿 개수 23.0
ER 콜렛 표준 DIN ISO 15488-B