arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG 90-35-10

GBG 90-35-10

Ganascia grip

ID 490571

In stock
Ganasce superiori, standard

Caratteristiche del prodotto:
  • Ganascia, grip
  • Interfaccia 1: W-90
Dati tecnici:
  • Dimensioni: 90 x 35 x 10 mm
  • Peso: 0.2 kg
Width [mm] 90.0
Depth [mm] 10.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.2

Scope of delivery
Top jaw, fastening screws