KRH3
Morsas com acionamento hidráulico de 3 mordentes
Morsas com acionamento hidráulico de 3 mordentes em design compacto, com altas forças de fixação. Elas estão disponíveis com curso do mordente padrão e curso longo.
Descrição do Produto
Advantages – Your benefits
- 3-jaw clamping force blocks for cylindrical workpieces
This reduces deformation during clamping, especially with thin-walled workpieces - Patented monitoring of the base jaw position via dynamic pressure
Know whether the vise is open or clamped - Workpiece presence control through the base jaw
Enables automated loading of the clamping force block - Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Square design with ideal external contour
Ideal for 3-sided machining in two setups with the best lateral accessibility - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Base jaws with tongue and groove and fine serration as a dual interface as standard
High flexibility of system jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Hydraulically actuated powerhouses for series production now also available as 3-jaw vises
The TANDEM product range has always stood for high-performance 2-jaw clamping force blocks. With the KRH3, SCHUNK is now expanding its huge modular system to include a powerful 3-jaw variant. These clamping force blocks allow clamping of cylindrical workpieces with low deformation without using special chuck jaws and a with better force distribution – a compact alternative to conventional clamping devices. - The great advantage of these compact clamping devices compared to other clamping devices are the additional equipment variants such as a patented monitoring of the base jaw positions via dynamic pressure or the possibility of air control through the jaw. Another highlight is the compatibility of the most common designs, so that existing KSH3 vises can be replaced 1:1 by the KRH3 vises.