arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
CNC SDC JIS-BT 40 Ø1-16x88 Ilustração semelhante

CNC SDC JIS-BT 40 Ø1-16x88

Mandris curtos CNC

N.º de identificação 204584

product.stock.stockLevelStatus.inStock
CNC SDC JIS-BT 40 Ø1-16x88, Porta-ferramentas
  • Mandris curtos CNC
  • Série: Mandris curtos CNC
  • Interface do porta-ferramentas: JIS-BT 40
  • Comprimento de projeção: 88 mm
  • Grau de balanceamento: G6,3 a 18.000 rpm ou Umax < 1 gmm
Escopo de fornecimento: Incluindo chave sextavada
Technology CNC short drill chucks
Series CNC short drill chucks
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 16.0
D2 [mm] 50.0
Projecting length L1 [mm]/[inch] 88 mm / 3.5"
Projecting length L1 [mm] 88.0
L4 [mm] 61.0
Weight [kg] 1.62
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks

Balancing grade
G6.3 at 18,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Suitable for tools with internal coolant supply
Coolant supply according to ISO 7388 JD

Scope of delivery
Including hexagon socket wrench

Individual
Additional sizes and customized designs are available upon request