ROTA TPS 125-26 Z-SV90°
固定式 3 ジョーチャック、空圧作動
ID 816126
Stationary power lathe chuck in standard version
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 26 mm
- Spindle holder: Z120
- Jaw interface: 1/16" x 90° Nut 11H7
- Stroke per jaw: 3 mm
- Max. clamping force at 6 bar: 22 kN
- Max. actuating pressure: 3 - 8 bar
- Chuck height: 103 mm
- Weight: 12 kg
Technical details
| Serration | 1/16" x 90° |
|---|---|
| Max. clamping force (at 6 bar) [kN] | 22.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke per jaw [mm] | 3.0 |
| Weight [kg] | 12.0 |
Scope of delivery
Power lathe chuck, studs, T-nuts, straight fitting, elbow-union, assembly tool, operating manual; without top jaws