SGM-G3 80-16-28
Central jaws
N.º de identificação 1474205
System jaws, standard
Product features:
Product features:
- Central grip jaw
- Suitable for: KSC3 80
- Dimensions: 80 x 16 x 28 mm
- grip step: 3 mm
- Weight: 0.25 kg
Detalhes técnicos
| 幅 [mm] | 80.0 |
|---|---|
| 奥行 [mm] | 16.0 |
| 高さ [mm] | 28.0 |
| 供給単位 | 個数 |
| 重量 [kg] | 0.25 |
納品内容
システムジョー