arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PEB 50-34-12 Illustration similaire

PEB 50-34-12

Accessoires pour technique de serrage magnétique standard

ID 1315226

In stock
Accessories for standard magnetic clamping technology

Product features:
  • 12-way pole block
Technical data:
  • Dimensions: 350,5 x 110 x 34 mm
  • Pole field: 12-way (2 x 6)
  • Pole thread: M8
  • Weight: 10.3 kg
Length [mm] 350.0
Width [mm] 110.0
Height [mm] 34.0
Weight [kg] 10.3

Scope of delivery
Pole block, fastening screws