arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-G 250-82 Z235-GBK

ROTA-G 250-82 Z235-GBK

3-jaw manual chuck with jaw quick-change system

ID 815020

Availability on demand
Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 82 mm
  • Spindle holder: Z235
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 7.1 mm
  • Tooth pitch: 5.5 mm
  • Max. clamping force: 160 kN
  • Max. torque: 200 Nm
  • Max. rotational speed: 4000 1/min
  • Weight: 26.6 kg
Spindle type -
Spindle size Z235
Serration Straight serration
Max. rotational speed [1/min] 4000.0
Max. clamping force [kN] 160.0
Max. torque [Nm] 200.0
Stroke/jaw [mm] 7.1
Tooth pitch [mm] 5.5
Weight [kg] 26.6

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual