arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL plus 100 Z-Z

THL plus 100 Z-Z

Steady rests with rear cylinder

ID 825111

Low stock
Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Cylindrical rollers
Technical data:
  • Spannbereich mit Späneschutz: 7 - 66 mm
  • Spannbereich ohne Späneschutz: 4 - 66 mm
  • Max. clamping force per roller: 1 kN
  • Actuation pressure: 6 - 50 bar
  • Centering accuracy: < 0.02 mm
  • Repeat accuracy: < 0.005 mm
  • Max. circumferential speed: 895 m/min
  • Weight: 6.5 kg
Type of lubrication Central lubrication
Rollers cylindrical
Min. clamping Ø [mm] 4.0
Max. clamping Ø [mm] 66.0
Min. operating pressure [bar] 6.0
Max. operating pressure [bar] 50.0
Max. clamping force per roller [kN] 1.0
Centering accuracy [mm] < 0.02
Repeat accuracy [mm] < 0.005
Max. circumferential speed [m/min] 895.0
Weight [kg] 6.5