MFRS-A2-050 800 x 430
Magnetic chucks with square pole technology
ID 1304000
This product has been discontinued and is no longer available.
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1594992
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: Doppel-AlNiCo + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 800 x 430 x 86 mm
- Pole size: 50 x 50 mm
- Number of poles: 60 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 235.5 kN
- Max. working temperature: 80 °C
- Weight: 205 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 2
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 800.0 |
|---|---|
| B [mm] | 430.0 |
| H [mm] | 86.0 |
| 最大把持力 [kN] | 236.0 |
| 極数 | 60.0 |
| 接続 | 7-PIN |
| チャンネル数 | 2.0 |
| 主電源 | 400 V / 460 V |
| 最小ワーク厚さ [mm] | 13.0 |
| 重量 [kg] | 205.0 |
納品内容
磁気チャック、取扱説明書、CE 適合宣言書(制御ユニットなし、磁極拡張材なし)