arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S5A-G5 64 Illustration similar

S5A-G5 64

5-axis grip jaw

ID 1471189

System jaws, standard

Product features:
  • 5-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 64
Technical data:
  • Dimensions: 34 x 25,5 x 40 mm
  • grip step: 5 mm
  • Weight: 0.1 kg
Spannbereiche Backenstellung 1:
  • Glatte Stufe: 7 - 31.4 mm
  • Grip-Stufe: 12 - 36.4 mm
  • Spannbereich Backenstellung 2:
  • Glatte-Stufe: 20 - 41.4 mm
  • Grip-Stufe: 25 - 46.4 mm
Šířka [mm] 34.0
Výška [mm] 40.0
Vhodné pro 64
Vlastní hmotnost [kg] 0.1

Rozsah dodávky
5osá čelist; bez montážních šroubů