SGA-3 180-62-22
Mezipříruba
ID 432471
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Interface 1: W-38
- Suitable for: KSC3 125
- Dimensions: 180 x 62 x 22 mm
- Weight: 1.7 kg
Technical details
| Width [mm] | 180.0 |
|---|---|
| Depth [mm] | 62.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 1.7 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws