SGWB-CG5-B 40-57-27
Reversal jaws grip
ID 1494320
System jaws, standard
Product features:
Product features:
- Reversal jaw carbide-grip, movable
- Quick-change jaw
- Suitable for: KSX-C2 125
- Dimensions: 40 x 57 x 27 mm
- grip step: 5 mm
- Weight: 0.8 kg
Información técnica
| Ancho [mm] | 40.0 |
|---|---|
| Profundidad [mm] | 57.0 |
| Altura [mm] | 27.0 |
| Grupo | Unidad |
| Peso [kg] | 0.8 |
Material suministrado
Mordaza del sistema