MFA-D2-0.5-1.0-ORG 85
Finger
ID 304113
Finger MFA-ORG, Suitable for: ORG 85
- Material of the finger blanks: Aluminum
- Anzahl Stück pro Ident.-Nr.: 1
- Min. cord strength: 0.5 mm
- Max. cord strength: 1 mm
Technische gegevens
| Unidades por nº de ident. | 1.0 |
|---|---|
| Material | Aluminio |