TENDO Slim 4ax CF HSK-A 100 Ø20x105
Porta-ferramentas de expansão hidráulica
N.º de identificação 1459554
TENDO Slim 4ax CF HSK-A 100 Ø20x105, Porta-ferramentas
- Porta-ferramentas de expansão hidráulica
- Série: TENDO Slim 4ax
- Variante Cool Flow
- Interface do porta-ferramentas: HSK-A 100
- Diâmetro de fixação: 20 mm
- Comprimento de projeção: 105 mm
- Precisão de concentricidade: ≤ 0,006 mm a 2,5 x D
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
- Min. torque: 330 Nm
Detalhes técnicos
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Slim 4ax |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 33.0 |
| Projecting length L1 [mm]/[inch] | 105 mm / 4.1" |
| L2 [mm] | 55.7 |
| L3 [mm] | 10.0 |
| L4 [mm] | 76.05 |
| G | M16x1 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 2.5 |
| Cool Flow variant | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Targeted cooling via four coolant channels mounted at 90° spacings on the clamping diameter
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request