KSC-F 160-480
Basic clamping vise
ID 432620
Standard single-acting vise
Product features:
Product features:
- Without system jaws
- Prepared for VERO-S
- Dimensions: 160 x 480 x 70 mm
- Max. clamping force: 50 kN
- Max. torque: 120 Nm
- Weight: 28.5 kg
Información técnica
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Max. clamping force [kN] | 50.0 |
| Max. torque [Nm] | 120.0 |
| Weight [kg] | 28.5 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench