arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SBM 35 图片仅供参考

SBM 35

卡爪坯件

ID 112104

SBM 35, 卡爪坯件

产品特性:
  • 细齿: 1/16" x 90°
  • 槽宽度: 17 mm
  • 供货单位: 1 件
工具:
  • 为您的卡盘寻找合适的毛坯爪或卡爪!点击“工具”,然后使用卡爪快速查找器。
  • 如果您在卡爪快速查找器中找不到合适的选项,请根据需要设计您的卡爪坯件。点击“配置单个卡盘”,根据您的要求调整尺寸、定义孔距、坯件锥面或进行更多调整。
Product group Jaw blanks
Serration 1/16" x 90°
Slot width N [mm] 17.0
Width B [mm] 40.0
Height H [mm] 60.0
Length L [mm] 90.0
Min. distance a (jaw tip up to first hole) [mm] 12.0
Min. distance b (first up to second hole) [mm] 22.0
Screws M12
Material Steel 16MnCr5 suitable for case hardening
m/piece [kg] 1.7
The hole spacings a and b are required for a drilled version. You can either specify this when ordering or choose it directly via "Configure individual chuck jaw".