arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Central jaws

Central jaws

Central jaws
Central jaws, combined with the movable jaws, are used for double clamping vises as fixed jaws in the middle.
Alle Filter
12 Ergebnisse
1323072
80,4 x 72 x 28 mm 
-
1322975
125 x 98 x 40 mm 
-
1323071
80 x 72 x 28 mm 
-
1322974
125 x 98 x 40 mm 
-
1322972
80 x 72 x 28 mm 
3.0 mm
1322973
125 x 98 x 40 mm 
3.0 mm
1474205
80 x 16 x 28 mm 
3.0 mm
1474206
80 x 24 x 28 mm 
3.0 mm
1474207
125 x 16 x 33 mm 
3.0 mm
1474208
125 x 26 x 33 mm 
3.0 mm