arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
GFS

GFS

通用旋转手指
旋转手指可旋转由机械手夹持的工件,也可作为特殊旋转装置。

Advantages – Your benefits

  • Integrated hydraulic end position dampers
    for fast swiveling cycles
  • scope-free end positions
    for highest positioning accuracy
  • Counter-bearing without drive or damping
    as a cost-efficient version of the second bearing position

Options and special information

  • Due to a pressure maintenance valve (SDV-P), the GFS can hold its position even in case of pressure failure.
  • 90° and 180° swivel angles available as standard, other angles available on request.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.