SMPL 400x300x28 25x25 3x3 RI
IDnr. 1487755
Caratteristiche del prodotto:
- Piastra matrice
- Con le isole di attrito
- Dimensioni: 400 x 300 x 28 mm
- Spaziatura della griglia: 25 x 25 mm
- Larghezza/profondità della cava: 3 x 3 mm
- Numero di aperture del vuoto: 8
- Peso: 8 kg
Technische gegevens
| Length [mm] | 400.0 |
|---|---|
| Width [mm] | 300.0 |
| Height [mm] | 28.0 |
| Grid dimension | 25 x 25 mm |
| Grid groove dimensions | 3 x 3 mm |
| Weight [kg] | 8.0 |
Scope of delivery
Matrix plate, vacuum connection set with manual slide valve (2 meter connection hose), pressure gauge set (2 meter connection hose), caulking strip (2.8 meters), workpiece stops, operating manual
Clamping force
The clamping force results from the difference in pressure and effective area.
F = Δp x A
Friction islands
Friction islands increase the shear force absorption by up to 30% without leaving marks on the workpiece.
Cut-outs
Cut-outs can be made in the workpiece quickly and easily using suction cups or the FlexMat.
Connection of multiple matrix plates
The required clamping surface can be increased as required by connecting several matrix plates. The connection is made using a hollow screw (ID 1457307). The outer dimensions of the matrix plate are not important here.