arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
Geselecteerde lineaire as
B 180-C-ZSS-75AT10-220-SL

Configuratie voor lineaire assen

Slag [mm]
The desired stroke of the linear axis can be entered at this point.

If the linear axis has been designed using the linear axis sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear axis.
Schuifstand [mm]
Totale lengte van de lineaire as [mm]
Montage boven het hoofd
The installation position has an effect on the initial tension of the cover strip.
The cover strip is provided with increased initial tension for overhead installation.

Yes


No

Afdekband
An integrated plastic cover strip is automatically added for universal use and a long service life.

The cover band runs through the slide and covers the drive and guidance.
Aandrijfas
Depending on the axle application, the position of the drive shaft on the profile must be defined.

Particularly with axis combinations and mechanical synchronization, several drive shafts are required.



The output of the drive shaft can also be seen in the CAD model.
Inductieve limietschakelaar

Montagestrips aan de vloerzijde
The unit can be secured either by using T-nuts or mounting strips.


T-moeren
The linear axis can be secured either by using T-nuts or mounting rails.

The sliding blocks can be attached to different sides of the linear axis.


Leveringsomvang motor
No motor is included in the scope of delivery as standard.

If you need a motor, please contact us.

Aangepaste en configureerbare lineaire as

Orderaantal
B 180-C-ZSS-75AT10-220-SL-100-1080-AK-AZ1-0
Individualização máxima desejada?
Sua configuração está fora da nossa faixa padrão? Entre em contato conosco e tornaremos isso possível.