arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
Face mill arbors

Face mill arbors

Face mill arbors
Face mill arbors are suitable for clamping end face mills and face mills, with crosswise slot in accordance with DIN 1880, from clamping diameter 40 mm in accordance with DIN 2079 (four threaded holes). Due to the enlarged contact surface, milling cutters with a crosswise slot can be clamped quickly. The clamping screw and driving keys are included in the scope of delivery.
Face mill arbors with front side coolant supply are suitable for clamping end face mills and face mills with internal cooling. Face mill arbors with simultaneous taper and flat work surface close the interface-related gap between tool flange and the front of the machine spindle in machines with a flat work surface interface.
全フィルター
147件の結果
23000670
HSK-A 40 
16 mm 
50 mm / 2.0" 
23000618
HSK-A 40 
22 mm 
60 mm / 2.4" 
23000671
HSK-A 50 
16 mm 
50 mm / 2.0" 
23000266
HSK-A 50 
22 mm 
60 mm / 2.4" 
23000672
HSK-A 50 
27 mm 
60 mm / 2.4" 
263640
HSK-A 63 
16 mm 
50 mm / 2.0" 
263641
HSK-A 63 
22 mm 
50 mm / 2.0" 
263642
HSK-A 63 
27 mm 
60 mm / 2.4" 
263643
HSK-A 63 
32 mm 
60 mm / 2.4" 
263644
HSK-A 63 
40 mm 
60 mm / 2.4"