MTR
MAGNOS for Turning Applications
Stopgezet product: dit product is niet meer leverbaar.
Meer informatie en contact opnemen hier.
Magnetic lathe chuck for all turning applications for almost deformation-free machining of rings and discs from three sides.
Beschrijving
Advantages – Your benefits
- 3-sided workpiece machining in one set-up
Higher accuracy by setting up once and at best accessibility of the machine spindle - Even permanent magnetic clamping force across the entire workpiece
Low deformation and vibration clamping of the workpieces - Low vibration clamping
Improved surfaces and significantly increased precision - Deformation-free clamping
No deformation and internal forces in the workpiece due to the clamping force - Control unit compatible with machine control system
Can also be used in automated applications - Mono-block design
Compact and robust design with high rigidity - Clamping within a few seconds
Shortest possible setup times and a resulting increase in productivity - State-of-the-art electropermanent technology for one-time energy supply for MAG/DEMAG process
Energy-efficient and reliable clamping of the workpieces
Options and special information
- MAGNOS MTR-IC
MAGNOS MTR-IC magnetic chucks have a laterally separable fast connection for the MAG/DEMAG process. T-slots and bore holes can be machined into the pole plate to accommodate pole extensions. Due to the use of pole extensions these chucks allow almost deformation-free clamping.