arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
ROTA NC plus 2

ROTA NC plus 2

Aangedreven klauwplaten met doorgaand gat
Lichtere 3-klauw precisie krachtbediende klauwplaat in een zeer stabiel ontwerp.

Advantages – Your benefits

  • Precision wedge-hook power lathe chuck for highest quality requirements
    Allows excellent machining results
  • Large through-hole
    Machining all standard pipe diameters
  • High efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Modular center sleeve system
    Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves
  • Double-guided chuck piston
    For highest run-out and repeat accuracy
  • Low chuck weight
    Fast acceleration and deceleration operations shorten the cycle times
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Versatile power lathe chuck in 2, 3 and 4-jaw design
    Power lathe chuck ROTA NC plus 2 has been developed to meet the highest demands of modern lathes. The highly robust, hardened and ground flat guidances ensure process-stable operation even at maximum load. The double-guided chuck piston enables outstandingly high rigidity and precision. The modular sealed center sleeve system increases flexibility for the most various applications in everyday life.
  • ROTA NC plus 2 power lathe chucks are available as 2, 3 or 4-jaw chucks as standard. This wide range of various chuck types in one series means virtually all customer requirements can be catered for.