GFA 125-40-11.5
Spring leaf pull-down jaw
ID 1373304
Top jaws, standard
Product features:
Product features:
- Spring leaf pull-down jaw
- Interface 1: W-125-1
- Dimensions: 125 x 40 x 11,5 mm
- Weight: 0.21 kg
Detalhes técnicos
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 11.5 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 0.21 |
Scope of delivery
Top jaw, fastening screws