KSO 100
Serrage de petites pièces
ID 432202
Tento výrobek je výrobkem SCHUNK Classic.
Zjistěte více a kontaktujte nás zde.
Standard single-acting vise
Product features:
Product features:
- Without system jaws
- Prepared for VERO-S
- Dimensions: 240 x 100 x 75 mm
- Max. clamping force: 40 kN
- Max. torque: 70 Nm
- Weight: 11.3 kg
Technické údaje
| Width of the clamping vise [mm] | 100.0 |
|---|---|
| Max. clamping force [kN] | 40.0 |
| Max. torque [Nm] | 70.0 |
| Weight [kg] | 11.3 |
Scope of delivery
Clamping vise includes 2x pins Ø 12 mm and operating manual; without system jaws, without actuating key