BIP
电感式模拟位置传感器
The analog sensor BIP is used to monitor the jaw position of SCHUNK grippers. It inductively detects the position of the position transducer and returns a continuous output signal.
描述
Advantages – Your benefits
- Analog multi position monitoring for any desired positions
for flexibility in all automation solutions - Measuring system
for reliable part handling in compact machines - Integrated electronics
enables flexible cable assembly - Version with standard plug connector
for fast and easy exchangeability of the extension cable
Options and special information
- Attachment kits
One attachment kit is required per gripper for the BIP sensor. A suitable attachment kit can be found in the relevant catalog chapter for the gripper in question. - High protection class
IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. - Shielding of a cable extension
Shielded cables are recommended if the analog signal is routed via cable extensions. The cable must be shielded on one end.