arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-F 80-48-28

SGS-F 80-48-28

钢卡爪

ID 1561216

标准型系统卡爪

产品特性:
  • 钢质卡爪,固定式
  • 适用于: KSC-F 80, KSC3-K 80
技术参数:
  • 尺寸: 80.4 x 48 x 28 mm
  • 重量: 0.8 kg
Largeur [mm] 80.0
Profondeur [mm] 48.0
Hauteur [mm] 28.0
Poids [kg] 0.8